BR50-W-bracket for stand VA
Product number:
28250190000
BR 50 signal tower sounder module, top-mounting, 7 tones for selection, IP43
- up to 5 modules with 6 lens colours. They can be combined as desired by simply plugging them together, even in the field
- Can be used everywhere where machine statuses need to be displayed and warning signals given
- Modular design with sturdy housing for all indoor and outdoor applications in tough conditions
- Types of modules include continuous lights with LED, blinking light (1.5 Hz), flashing light, sounder 85 dB (A)
- Flexible building kit system guarantees easy handling
- Mechanical and electronics are decoupled, this results in a more stable construction that is less sensitive to vibrations
- Many different variations, can be fixed by means of tubular stand, tube or direct mounting
- Monitored module for greater safety, the light source has two separate LED strands. If one strand fails, the alarm contact is activated and the second strand continues to light
技术数据
技术数据
- 外壳颜色
- Stainless steel
- 最大相对湿度
- 90 %
- AS-i
- no
- IO-Link
- no
- M12 - 连接
- no
- 监控功能
- no
- 尺寸 (高 | 宽 | 深)
- 85 mm | 102,5 mm | 75 mm
- 净重
- 0,23 kg
- ETIM - 分类
- EC001153
- 外壳颜色
- Stainless steel
- 最大相对湿度
- 90 %
- AS-i
- no
- IO-Link
- no
- M12 - 连接
- no
- 监控功能
- no
- 尺寸 (高 | 宽 | 深) (英制)
- 3.35 in. | 4.04 in. | 2.95 in.
- 净重(英制)
- 0.51 lbs
- ETIM - 分类
- EC001153
Technical Data
技术图纸
技术图纸
下载
下载
| Description | Type | Size | Link |
|---|---|---|---|
| Quick Guide BR 50-M12, -SR | 204.05 KB | Download |
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| Order_options_How_to_configurate_BR50 | German | 1.88 MB | Download | |
| EAC_Certificate_Signaling | German | 293.12 KB | Download | |
| Manual_Signal_Tower_BR_50 | German | 4.3 MB | Download | |
| Order_options_How_to_configurate_BR50 | Englisch | 1.88 MB | Download | |
| Product_Sheet_EN_BR50 | Englisch | 4.07 MB | Download | |
| EAC_Certificate_Signaling | Englisch | 293.12 KB | Download | |
| Manual_Signal_Tower_BR_50 | Englisch | 4.3 MB | Download | |
| 3D-model_STEP_SAT_IGS_BR50 | Englisch | ZIP | 12.86 MB | Download |
| Product_Sheet_DE_BR50 | German | 1.1 MB | Download | |
| 3D-model_STEP_SAT_IGS_BR50 | German | ZIP | 12.86 MB | Download |