DS 5 -TAS 24 DC VC UL
Product number:
23106800522
The sounders from the DS series are designed for the requirements of industrial conditions and can be used as universal alarms. The sounders which are suitable for use both indoors and outdoors, generate warning signals in 31 different tones that can be selected with the aid of an internal switch. Pressure chamber-sound system: Outstanding penetration of audible obstacles like walls and doors, high proportion of low frequencies. Therefore, a smaller number of sounders is needed. They are particularly suitable for fire alerting, as they are VdS and EN 54-3 certified. Aluminium housing with high IP protection (IP 66/67): Wide application range (dust and fog). Secure use in the outdoor area with highest reliability.
- with external tone selection (TAS)
- with volume control
- UL-version
- SIL: For use in safety instrumented systems (SIS) up to SIL 2 / PLd
- 3G/3D: for use in potentially explosive areas in zones 2 and 22
- External tone selection (2 versions) to control several tones over larger distances in 2 versions: TAS: for all voltages = potential-free closed function
- LSR - Volume control
- UL approval
- DN - 2 volume levels that can be controlled externally, e.g. for automised day/night alternating operation
技术数据
技术数据
- 信号覆盖范围 (长 | 宽 | 高)
- 27,5 m | 23 m | 23 m
- 信号覆盖宽度 m
- 23 m
- 信号覆盖长度 m
- 27,5 m
- 信号覆盖高度m
- 23 m
- 外壳颜色
- Die-Cast Aluminium GD-AI Si12 Cu
- 电压范围(DC)
- 19-29 V DC
- 额定电压(DC)
- 24 V DC
- 电流类型
- DC
- 工作温度 °C
- -40 °C ... +55 °C
- IP防护等级
- 66/67
- 外壳抗冲击等级
- IK08
- 最大相对湿度
- 90 %
- 电气防护能级
- 1
- 可使用率
- 100 %
- 最大电流
- 0,28 A
- 最大声音 dB(A)
- 108 dB(A)
- 声强衰减等级
- max. -20 dB
- 报警音调数量
- 32
- 外部可选音调数量
- 4
- AS-i
- not specified
- IO-Link
- no
- M12 - 连接
- no
- 监控功能
- no
- 线缆接头
- 2x M20 (1x chrome-plated brass cable fitting, 1x chrome-plated brass blanking plug)
- 接线端子
- max. 2.5 mm²
- 尺寸 (高 | 宽 | 深)
- 133 mm | 170 mm | 143 mm
- 净重
- 1,86 kg
- ETIM - 分类
- EC001354
- 信号覆盖范围 (长 | 宽 | 高) (英制)
- 90.22 ft. | 75.46 ft. | 75.46 ft.
- 信号覆盖宽度 (英制)
- 75.46 ft.
- 信号覆盖长度(英制)
- 90.22 ft.
- 信号覆盖高度(英制)
- 75.46 ft.
- 外壳颜色
- Die-Cast Aluminium GD-AI Si12 Cu
- 电压范围(DC)
- 19-29 V DC
- 额定电压(DC)
- 24 V DC
- 电流类型
- DC
- 工作温度(英制)
- -40 °F ... +131 °F
- IP防护等级
- 66/67
- 外壳抗冲击等级
- IK08
- 最大相对湿度
- 90 %
- 电气防护能级
- 1
- 可使用率
- 100 %
- 最大电流 (英制)
- 0.28 A
- 最大声音 dB(A)
- 108 dB(A)
- 声强衰减等级
- max. -20 dB
- 报警音调数量
- 32
- 外部可选音调数量
- 4
- AS-i
- not specified
- IO-Link
- no
- M12 - 连接
- no
- 监控功能
- no
- 线缆接头
- 2x M20 (1x chrome-plated brass cable fitting, 1x chrome-plated brass blanking plug)
- 接线端子
- max. 2.5 mm²
- 尺寸 (高 | 宽 | 深) (英制)
- 5.24 in. | 6.69 in. | 5.63 in.
- 净重(英制)
- 4.1 lbs
- ETIM - 分类
- EC001354
Technical Data
技术图纸
技术图纸
下载
下载
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| EAC_Certificate_Signaling | German | 293.12 KB | Download | |
| 3D-model_STEP_DS5_10 | Englisch | ZIP | 150.64 KB | Download |
| Product_Sheet_EN_DS5_10 | Englisch | 1.32 MB | Download | |
| Manual_DS5_DS10 | German | 4.42 MB | Download | |
| 3D-model_IGS_DS5_10 | German | ZIP | 222.21 KB | Download |
| 3D-model_SAT_DS5_10 | Englisch | ZIP | 159.03 KB | Download |
| Manual_DS5_DS10 | Englisch | 4.42 MB | Download | |
| UL_Certificate_DS_5_10 | Englisch | 234.09 KB | Download | |
| UL_Certificate_DS_5_10 | German | 234.09 KB | Download | |
| 3D-model_SAT_DS5_10 | German | ZIP | 159.03 KB | Download |
| 3D-model_IGS_DS5_10 | Englisch | ZIP | 222.21 KB | Download |
| 3D-model_STEP_DS5_10 | German | ZIP | 150.64 KB | Download |
| EAC_Certificate_Signaling | Englisch | 293.12 KB | Download | |
| Product_Sheet_DE_DS5_10 | German | 1.33 MB | Download |