Go to homepage
CONTACT
Locations Overview
Choose Your Language
pfannenberg.com
温控管理 液体冷却 信号技术
冷水机组
空气/水热交换器

PC 2500 | 2.5 千瓦

CEE | 1.1-6.5 千瓦

EB 2.0 | 6.5-22 千瓦

EB 2.0 大型 | 21-44 千瓦

EB XT | 36-150 千瓦

冷水机组 overview

Ecool PWx 6000

超薄型 PWS 7000

空气/水热交换器 overview
Locations Overview
Choose Your Language
Show all categories 超薄型 PWS 7000 Back
  • Show 超薄型 PWS 7000
  1. 液体冷却
  2. 空气/水热交换器
  3. 超薄型 PWS 7000

数字产品目录


如果您能为您的应用找到合适的产品,请与我们联系。

  • 温控管理
  • 液体冷却
    • 冷水机组
    • 空气/水热交换器
      • Ecool PWx 6000
      • 超薄型 PWS 7000
  • 信号技术
Filter
  • UKCA
  • UL (recognized)
  • WEEE conformity
PWS 7062 230V NV 7035
PWS 7062 230V NV 7035
Product
PWS 7062 115V NV 7035
PWS 7062 115V NV 7035
Product
PWS 7102 230V NV 7035
PWS 7102 230V NV 7035
Product
PWS 7102 115V NV 7035
PWS 7102 115V NV 7035
Product
PWS 7152 230V NV 7035
PWS 7152 230V NV 7035
Product
PWS 7152 115V NV 7035
PWS 7152 115V NV 7035
Product
PWS 7332 230V NV 7035
PWS 7332 230V NV 7035
Product
PWS 7332L 230V 7035
PWS 7332L 230V 7035
Product
PWS 7332 115V NV 7035
PWS 7332 115V NV 7035
Product
PWS 7502 230V NV 7035
PWS 7502 230V NV 7035
Product
PWS 7502 115V NV 7035
PWS 7502 115V NV 7035
Product
PWS 7702 400V 3~ 7035
PWS 7702 400V 3~ 7035
Product
PWS 7702 230V 7035
PWS 7702 230V 7035
Product
PWS 71002 400V 3~ 7035
PWS 71002 400V 3~ 7035
Product
PWS 71002 230V 7035
PWS 71002 230V 7035
Product
PWS 7102 115V 7035
Product
PWS 7102 230V 7035
Product
PWS 7332 115V 7035
PWS 7332 115V 7035
Product
PWS 7332 115V SS304
Product
PWS 7332 230V SS304
Product
Go to homepage
Pfannenberg Headquarters

Werner-Witt-Straße 1
21035 Hamburg

+ 49 40 734120+ 49 40 73412101info@pfannenberg.com

  • Impressum
  • Privacy Policy
  • Cookies
  • Terms & Conditions
©2025, Pfannenberg Group Holding