Go to homepage
CONTACT
Locations Overview
Choose Your Language
pfannenberg.com
温控管理 液体冷却 信号技术
冷水机组
空气/水热交换器

PC 2500 | 2.5 千瓦

CEE | 1.1-6.5 千瓦

EB 2.0 | 6.5-22 千瓦

EB 2.0 大型 | 21-44 千瓦

EB XT | 36-150 千瓦

冷水机组 overview

Ecool PWx 6000

超薄型 PWS 7000

空气/水热交换器 overview
Locations Overview
Choose Your Language
Show all categories Ecool PWx 6000 Back
  • Show Ecool PWx 6000
  1. 液体冷却
  2. 空气/水热交换器
  3. Ecool PWx 6000

数字产品目录


如果您能为您的应用找到合适的产品,请与我们联系。

  • 温控管理
  • 液体冷却
    • 冷水机组
    • 空气/水热交换器
      • Ecool PWx 6000
      • 超薄型 PWS 7000
  • 信号技术
Filter
  • UKCA
  • UL (recognized)
  • WEEE conformity
PWS 6102 230V 7035
PWS 6102 230V 7035
Product
PWS 6102 115V 7035
PWS 6102 115V 7035
Product
PWS 6152 230V 7035
PWS 6152 230V 7035
Product
PWS 6152 115V 7035
PWS 6152 115V 7035
Product
PWS 6152 400V 2~ 7035
PWS 6152 400V 2~ 7035
Product
PWS 6302C 230V 7035
PWS 6302C 230V 7035
Product
PWS 6302C 115V 7035
PWS 6302C 115V 7035
Product
PWS 6302C 400V 2~ 7035
PWS 6302C 400V 2~ 7035
Product
PWS 6302 230V 7035
PWS 6302 230V 7035
Product
PWS 6302 115V 7035
PWS 6302 115V 7035
Product
PWS 6302 400V 2~ 7035
PWS 6302 400V 2~ 7035
Product
PWS 6502 230V 7035
PWS 6502 230V 7035
Product
PWS 6502 115V 7035
PWS 6502 115V 7035
Product
PWS 6502 400V 2~ 7035
PWS 6502 400V 2~ 7035
Product
PWI 6102 230V 7035
PWI 6102 230V 7035
Product
PWI 6102 115V 7035
PWI 6102 115V 7035
Product
PWI 6152 230V 7035
PWI 6152 230V 7035
Product
PWI 6152 115V 7035
PWI 6152 115V 7035
Product
PWI 6152 400V 2~ 7035
PWI 6152 400V 2~ 7035
Product
PWI 6302C 230V 7035
PWI 6302C 230V 7035
Product
PWI 6302C 400V 2~ 7035
PWI 6302C 400V 2~ 7035
Product
PWI 6302 230V 7035
PWI 6302 230V 7035
Product
PWI 6302 T 230V 7035
PWI 6302 T 230V 7035
Product
PWI 6302 115V 7035
PWI 6302 115V 7035
Product
Go to homepage
Pfannenberg Headquarters

Werner-Witt-Straße 1
21035 Hamburg

+ 49 40 734120+ 49 40 73412101info@pfannenberg.com

  • Impressum
  • Privacy Policy
  • Cookies
  • Terms & Conditions
©2026, Pfannenberg Group Holding