Go to homepage
CONTACT
Locations Overview
Choose Your Language
pfannenberg.com
温控管理 液体冷却 信号技术
过滤风扇
机柜空调
空气/空气 热交换器
空气/水 热交换器
加热器
温控器

过滤风扇 IP54

过滤风扇 IP55

EMC型过滤风扇

超薄型过滤风扇

排气过滤器

顶置过滤风扇

附件

过滤风扇 overview

DTS 8000 户内系列

DTx 8000 户外系列

Green Series DTx 6000

Ecool DTT 6000

X-Series DTx 6000

附件

机柜空调 overview

Green Series PAS 6000 | 20-100W

空气/空气 热交换器 overview

Ecool PWx 6000

Slim PWS 7000

空气/水 热交换器 overview

PRH PTC Radiant | up to 30W

FLH PTC Radiant | up to 150W

FLH Resistance Fan Heater | up to 400W

FLH-T Resistance Fan Heater | up to 1000W

PFH-T PTC Fan Heaters | up to 1200W

PFH M Series |

加热器 overview

FLZ 500 Thermostats

FLZ 540 Twin Series

FLZ 600 Hygrostats & Hygrotherms

温控器 overview
Locations Overview
Choose Your Language
Show all categories DTS 8000 户内系列 Back
  • Show DTS 8000 户内系列
  1. 温控管理
  2. 机柜空调
  3. DTS 8000 户内系列

数字产品目录


如果您能为您的应用找到合适的产品,请与我们联系。

  • 温控管理
    • 过滤风扇
    • 机柜空调
      • DTS 8000 户内系列
      • DTx 8000 户外系列
      • Green Series DTx 6000
      • Ecool DTT 6000
      • X-Series DTx 6000
      • PTM
      • 附件
    • 空气/空气 热交换器
    • 空气/水 热交换器
    • 加热器
    • 温控器
  • 液体冷却
  • 信号技术
Filter
DTS 8041ES ????????
Product
DTS 8041ES ????????
Product
DTS 8021E ????????
DTS 8021E ????????
Product
DTS 8031E ????????
DTS 8031E ????????
Product
DTS 8031E ????????
DTS 8031E ????????
Product
DTS 8841E ????????
DTS 8841E ????????
Product
DTS 8841E ????????
DTS 8841E ????????
Product
DTS 8761 ????????
Product
DTS 81561 ????????
Product
DTS 82061 ????????
Product
DTS 8241E ????????
DTS 8241E ????????
Product
DTS 8241E ????????
DTS 8241E ????????
Product
DTS 8441E ????????
DTS 8441E ????????
Product
DTS 8241ES ????????
Product
DTS 8341ES ????????
Product
DTS 8341ES ????????
Product
DTS 8341ES ????????
Product
Go to homepage
Pfannenberg Headquarters

Werner-Witt-Straße 1
21035 Hamburg

+ 49 40 734120+ 49 40 73412101info@pfannenberg.com

  • Impressum
  • Privacy Policy
  • Cookies
  • Terms & Conditions
©2026, Pfannenberg Group Holding