Go to homepage
CONTACT
Locations Overview
Choose Your Language
pfannenberg.com
温控管理 液体冷却 信号技术
过滤风扇
机柜空调
空气/空气 热交换器
空气/水 热交换器
加热器
温控器

过滤风扇 IP54

过滤风扇 IP55

EMC型过滤风扇

超薄型过滤风扇

排气过滤器

顶置过滤风扇

附件

过滤风扇 overview

DTS 8000 户内系列

DTx 8000 户外系列

Green Series DTx 6000

Ecool DTT 6000

X-Series DTx 6000

附件

机柜空调 overview

Green Series PAS 6000 | 20-100W

空气/空气 热交换器 overview

Ecool PWx 6000

Slim PWS 7000

空气/水 热交换器 overview

PRH PTC Radiant | up to 30W

FLH PTC Radiant | up to 150W

FLH Resistance Fan Heater | up to 400W

FLH-T Resistance Fan Heater | up to 1000W

PFH-T PTC Fan Heaters | up to 1200W

PFH M Series |

加热器 overview

FLZ 500 Thermostats

FLZ 540 Twin Series

FLZ 600 Hygrostats & Hygrotherms

温控器 overview
Locations Overview
Choose Your Language
Show all categories FLH-T Resistance Fan Heater | up to 1000W Back
  • Show FLH-T Resistance Fan Heater | up to 1000W
  1. 温控管理
  2. 加热器
  3. FLH-T Resistance Fan Heater | up to 1000W

数字产品目录


如果您能为您的应用找到合适的产品,请与我们联系。

  • 温控管理
    • 过滤风扇
    • 机柜空调
    • 空气/空气 热交换器
    • 空气/水 热交换器
    • 加热器
      • PRH PTC Radiant | up to 30W
      • FLH PTC Radiant | up to 150W
      • FLH Resistance Fan Heater | up to 400W
      • FLH-T Resistance Fan Heater | up to 1000W
      • PFH-T PTC Fan Heaters | up to 1200W
      • PFH M Series |
    • 温控器
  • 液体冷却
  • 信号技术
Filter
  • UKCA
  • UL (recognized)
  • WEEE conformity
FLH-T 250 HEATER 250W 230 AC
FLH-T 250 HEATER 250W 230 AC
Product
FLH-T 250 HEATER 250W 115 AC
FLH-T 250 HEATER 250W 115 AC
Product
FLH-T 400 HEATER 400W 230 AC
FLH-T 400 HEATER 400W 230 AC
Product
FLH-T 400 HEATER 400W 115 AC
FLH-T 400 HEATER 400W 115 AC
Product
FLH-T 600 HEATER 600W 230 AC
FLH-T 600 HEATER 600W 230 AC
Product
FLH-T 600 HEATER 600W 115 AC
FLH-T 600 HEATER 600W 115 AC
Product
FLH-T 800 HEATER 800W 230 AC
FLH-T 800 HEATER 800W 230 AC
Product
FLH-T 800 HEATER 800W 115 AC
FLH-T 800 HEATER 800W 115 AC
Product
FLH-T 1000 HEATER 1000W 230AC
FLH-T 1000 HEATER 1000W 230AC
Product
FLH-T 1000 HEATER 1000W 115AC
FLH-T 1000 HEATER 1000W 115AC
Product
Go to homepage
Pfannenberg Headquarters

Werner-Witt-Straße 1
21035 Hamburg

+ 49 40 734120+ 49 40 73412101info@pfannenberg.com

  • Impressum
  • Privacy Policy
  • Cookies
  • Terms & Conditions
©2026, Pfannenberg Group Holding