Go to homepage
CONTACT
Locations Overview
Choose Your Language
pfannenberg.com
温控管理 液体冷却 信号技术
过滤风扇
机柜空调
空气/空气 热交换器
空气/水 热交换器
加热器
温控器

过滤风扇 IP54

过滤风扇 IP55

EMC型过滤风扇

超薄型过滤风扇

排气过滤器

顶置过滤风扇

附件

过滤风扇 overview

DTS 8000 户内系列

DTx 8000 户外系列

Green Series DTx 6000

Ecool DTT 6000

X-Series DTx 6000

附件

机柜空调 overview

Green Series PAS 6000 | 20-100W

空气/空气 热交换器 overview

Ecool PWx 6000

Slim PWS 7000

空气/水 热交换器 overview

PRH PTC Radiant | up to 30W

FLH PTC Radiant | up to 150W

FLH Resistance Fan Heater | up to 400W

FLH-T Resistance Fan Heater | up to 1000W

PFH-T PTC Fan Heaters | up to 1200W

PFH M Series |

加热器 overview

FLZ 500 Thermostats

FLZ 540 Twin Series

FLZ 600 Hygrostats & Hygrotherms

温控器 overview
Locations Overview
Choose Your Language
Show all categories Ecool PWx 6000 Back
  • Show Ecool PWx 6000
  1. 温控管理
  2. 空气/水 热交换器
  3. Ecool PWx 6000

数字产品目录


如果您能为您的应用找到合适的产品,请与我们联系。

  • 温控管理
    • 过滤风扇
    • 机柜空调
    • 空气/空气 热交换器
    • 空气/水 热交换器
      • Ecool PWx 6000
      • Slim PWS 7000
    • 加热器
    • 温控器
  • 液体冷却
  • 信号技术
Filter
  • UKCA
  • UL (recognized)
  • WEEE conformity
PWS 6102 230V 7035
PWS 6102 230V 7035
Product
PWS 6102 115V 7035
PWS 6102 115V 7035
Product
PWS 6152 230V 7035
PWS 6152 230V 7035
Product
PWS 6152 115V 7035
PWS 6152 115V 7035
Product
PWS 6152 400V 2~ 7035
PWS 6152 400V 2~ 7035
Product
PWS 6302C 230V 7035
PWS 6302C 230V 7035
Product
PWS 6302C 115V 7035
PWS 6302C 115V 7035
Product
PWS 6302C 400V 2~ 7035
PWS 6302C 400V 2~ 7035
Product
PWS 6302 230V 7035
PWS 6302 230V 7035
Product
PWS 6302 115V 7035
PWS 6302 115V 7035
Product
PWS 6302 400V 2~ 7035
PWS 6302 400V 2~ 7035
Product
PWS 6502 230V 7035
PWS 6502 230V 7035
Product
PWS 6502 115V 7035
PWS 6502 115V 7035
Product
PWS 6502 400V 2~ 7035
PWS 6502 400V 2~ 7035
Product
PWI 6102 230V 7035
PWI 6102 230V 7035
Product
PWI 6102 115V 7035
PWI 6102 115V 7035
Product
PWI 6152 230V 7035
PWI 6152 230V 7035
Product
PWI 6152 115V 7035
PWI 6152 115V 7035
Product
PWI 6152 400V 2~ 7035
PWI 6152 400V 2~ 7035
Product
PWI 6302C 230V 7035
PWI 6302C 230V 7035
Product
PWI 6302C 115V 7035
PWI 6302C 115V 7035
Product
PWI 6302C 400V 2~ 7035
PWI 6302C 400V 2~ 7035
Product
PWI 6302 230V 7035
PWI 6302 230V 7035
Product
PWI 6302 115V 7035
PWI 6302 115V 7035
Product
Go to homepage
Pfannenberg Headquarters

Werner-Witt-Straße 1
21035 Hamburg

+ 49 40 734120+ 49 40 73412101info@pfannenberg.com

  • Impressum
  • Privacy Policy
  • Cookies
  • Terms & Conditions
©2025, Pfannenberg Group Holding