Go to homepage Go to homepage
CONTACT
Locations Overview
Choose Your Language
pfannenberg.com
温控管理 液体冷却 信号技术
过滤风扇
机柜空调
空气/空气 热交换器
空气/水 热交换器
加热器
温控器

过滤风扇 IP54

过滤风扇 IP55

EMC型过滤风扇

超薄型过滤风扇

排气过滤器

顶置过滤风扇

附件

过滤风扇 overview

DTS 8000 户内系列

DTx 8000 户外系列

Green Series DTx 6000

Ecool DTT 6000

X-Series DTx 6000

附件

机柜空调 overview

Green Series PAS 6000 | 20-100W

空气/空气 热交换器 overview

Ecool PWx 6000

Slim PWS 7000

空气/水 热交换器 overview

PRH PTC Radiant | up to 30W

FLH PTC Radiant | up to 150W

FLH Resistance Fan Heater | up to 400W

FLH-T Resistance Fan Heater | up to 1000W

PFH-T PTC Fan Heaters | up to 1200W

PFH M Series |

加热器 overview

FLZ 500 Thermostats

FLZ 540 Twin Series

FLZ 600 Hygrostats & Hygrotherms

温控器 overview
Locations Overview
Choose Your Language
Show all categories 附件 Back
  • Show 附件
  1. 温控管理
  2. 机柜空调
  3. 附件
  4. Aluminium filter for DTT
Aluminium filter for DTT
Aluminium filter for DTT

附件

Aluminium filter for DTT

Product number: 18311500000
for DTT (older version, no adapter needed) with partnumber starting with P/N 13216...; produced before 2016

Description

for DTT (older version, no adapter needed) with partnumber starting with P/N 13216...; produced before 2016
Go to homepage
Pfannenberg Headquarters

Werner-Witt-Straße 1
21035 Hamburg

+ 49 40 734120+ 49 40 73412101info@pfannenberg.com

  • Impressum
  • Privacy Policy
  • Cookies
  • Terms & Conditions
©2026, Pfannenberg Group Holding